IESNA:LM-63-2002
[TEST]P951581
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27315
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3756 4039.3 4343.4 4648.9 4883.2 5026.6 5113.8 5162.8 5216.8 5279.5
5360.2 5469.8 5617.5 5791.9 6003.8 6360.5 6899.5 7614.4 8497.2 9601.3
11048.3 12709.5 14477.9 16086.4 17058.6 16564.9 15576.9 14253.1 12662.6 10767.3
8369.7 5980 3913.9 2275.1 1001 309.9 0
3756 4054.5 4396.9 4736 4986.1 5138.1 5210 5227.8 5239.4 5249.8
5266.5 5302.3 5367.7 5449.9 5585.2 5868.1 6364.1 7083.2 8020 9137
10474.8 12015 13791.9 15712.8 17638.9 18150.5 17065.1 15668.5 14202.1 12533.9
10198.1 7686.8 5349.8 3256.8 1522 485 0
3756 4070 4450.5 4822.9 5089 5249.5 5306.2 5292.8 5262.2 5220.1
5172.9 5134.7 5118.1 5108 5166.8 5375.8 5828.6 6551.9 7542.7 8672.6
9901.5 11320.8 13105.8 15339.1 18219.3 19736.1 18553.2 17083.8 15741.7 14300.7
12026.6 9393.7 6785.7 4238.6 2043.1 660.1 0
3756 4091.7 4503.5 4901.2 5180.8 5332.6 5358.2 5293.8 5193.8 5078.3
4957.5 4849.4 4767 4710.8 4752.9 4999.6 5548.9 6390.8 7471.6 8658.2
9903.9 11250.6 12832.1 14790.1 17537.5 19659.3 18847.7 17221.9 15803.4 14345
12190.7 9628.7 7077.7 4564.8 2320.5 814.9 0
3756 4113.5 4556.7 4979.4 5272.6 5415.3 5410.4 5294.6 5125.3 4936.5
4742.2 4564.3 4415.9 4313.5 4339.1 4623.4 5269.1 6229.6 7400.4 8643.8
9906.4 11180.2 12558.4 14241.3 16855.8 19582.3 19142 17359.8 15865.2 14389.3
12354.9 9863.6 7369.7 4891.1 2598 969.7 0
3756 4126.5 4585.5 5026.6 5328.2 5455.6 5411.8 5236.3 4996.4 4746.9
4512 4309.2 4150.1 4063.8 4165.5 4612.2 5466.6 6660.3 8090.3 9639.2
11189.2 12712.5 14263.8 15963.2 18485.3 21075.1 21039.1 19336.4 17632.8 15772.2
13430.8 10681.5 7987.4 5316.3 2947.3 1144.4 0
3756 4139.4 4614.3 5073.7 5383.6 5496 5413.3 5177.9 4867.6 4557.4
4281.8 4054.1 3884.3 3814 3992.1 4600.9 5664.1 7090.9 8780.4 10634.3
12471.9 14244.7 15969 17685.1 20114.9 22568 22936.2 21312.9 19400.3 17155.2
14506.8 11499.5 8604.9 5741.4 3296.6 1319.1 0
3756 4145.9 4631.8 5099.2 5408.4 5509.5 5398.9 5124.4 4773.8 4440.1
4158.5 3932.8 3771.8 3725.6 3971.5 4695.2 5893.2 7507.8 9465.4 11637
13795.5 15882.3 17921.2 19896.4 22482.4 24820.5 25120.4 23506.4 21288 18568.9
15502 12205.3 8975.6 5896.1 3384.3 1326.6 0
3756 4152.4 4649.4 5124.6 5433 5523.1 5384.4 5070.8 4679.9 4322.8
4035.4 3811.5 3659.2 3637.1 3950.9 4789.5 6122.4 7924.6 10150.4 12639.5
15119 17519.8 19873.5 22107.5 24849.9 27072.8 27304.4 25700 23175.5 19982.6
16497.2 12911.2 9346.2 6050.6 3472.1 1333.9 0
3756 4149.5 4662.6 5136.8 5442.4 5524.5 5367.4 5033 4622.3 4259.1
3975.1 3754.6 3606.2 3598.9 3947.7 4838.5 6236.5 8169.3 10566.2 13228.3
15919.2 18479 21014.3 23522.1 26378.8 28486 28507.6 26642.6 23699.4 20035.6
16230.6 12452.9 8608.9 5471.2 3008 1119.9 0
3756 4152.4 4649.4 5124.6 5433 5523.1 5384.4 5070.8 4679.9 4322.8
4035.4 3811.5 3659.2 3637.1 3950.9 4789.5 6122.4 7924.6 10150.4 12639.5
15119 17519.8 19873.5 22107.5 24849.9 27072.8 27304.4 25700 23175.5 19982.6
16497.2 12911.2 9346.2 6050.6 3472.1 1333.9 0
3756 4145.9 4631.8 5099.2 5408.4 5509.5 5398.9 5124.4 4773.8 4440.1
4158.5 3932.8 3771.8 3725.6 3971.5 4695.2 5893.2 7507.8 9465.4 11637
13795.5 15882.3 17921.2 19896.4 22482.4 24820.5 25120.4 23506.4 21288 18568.9
15502 12205.3 8975.6 5896.1 3384.3 1326.6 0
3756 4139.4 4614.3 5073.7 5383.6 5496 5413.3 5177.9 4867.6 4557.4
4281.8 4054.1 3884.3 3814 3992.1 4600.9 5664.1 7090.9 8780.4 10634.3
12471.9 14244.7 15969 17685.1 20114.9 22568 22936.2 21312.9 19400.3 17155.2
14506.8 11499.5 8604.9 5741.4 3296.6 1319.1 0
3756 4126.5 4585.5 5026.6 5328.2 5455.6 5411.8 5236.3 4996.4 4746.9
4512 4309.2 4150.1 4063.8 4165.5 4612.2 5466.6 6660.3 8090.3 9639.2
11189.2 12712.5 14263.8 15963.2 18485.3 21075.1 21039.1 19336.4 17632.8 15772.2
13430.8 10681.5 7987.4 5316.3 2947.3 1144.4 0
3756 4113.5 4556.7 4979.4 5272.6 5415.3 5410.4 5294.6 5125.3 4936.5
4742.2 4564.3 4415.9 4313.5 4339.1 4623.4 5269.1 6229.6 7400.4 8643.8
9906.4 11180.2 12558.4 14241.3 16855.8 19582.3 19142 17359.8 15865.2 14389.3
12354.9 9863.6 7369.7 4891.1 2598 969.7 0
3756 4091.7 4503.5 4901.2 5180.8 5332.6 5358.2 5293.8 5193.8 5078.3
4957.5 4849.4 4767 4710.8 4752.9 4999.6 5548.9 6390.8 7471.6 8658.2
9903.9 11250.6 12832.1 14790.1 17537.5 19659.3 18847.7 17221.9 15803.4 14345
12190.7 9628.7 7077.7 4564.8 2320.5 814.9 0
3756 4070 4450.5 4822.9 5089 5249.5 5306.2 5292.8 5262.2 5220.1
5172.9 5134.7 5118.1 5108 5166.8 5375.8 5828.6 6551.9 7542.7 8672.6
9901.5 11320.8 13105.8 15339.1 18219.3 19736.1 18553.2 17083.8 15741.7 14300.7
12026.6 9393.7 6785.7 4238.6 2043.1 660.1 0
3756 4054.5 4396.9 4736 4986.1 5138.1 5210 5227.8 5239.4 5249.8
5266.5 5302.3 5367.7 5449.9 5585.2 5868.1 6364.1 7083.2 8020 9137
10474.8 12015 13791.9 15712.8 17638.9 18150.5 17065.1 15668.5 14202.1 12533.9
10198.1 7686.8 5349.8 3256.8 1522 485 0
3756 4039.3 4343.4 4648.9 4883.2 5026.6 5113.8 5162.8 5216.8 5279.5
5360.2 5469.8 5617.5 5791.9 6003.8 6360.5 6899.5 7614.4 8497.2 9601.3
11048.3 12709.5 14477.9 16086.4 17058.6 16564.9 15576.9 14253.1 12662.6 10767.3
8369.7 5980 3913.9 2275.1 1001 309.9 0
3756 4008.3 4274.9 4535.9 4740.3 4869.6 4950.2 4996.9 5044.4 5103.4
5187.6 5305.2 5458.4 5634.4 5853 6168.2 6619.3 7210 7951.7 8833.5
9890.8 11001.5 11986.2 12684.1 12858.5 12124.1 11085.1 9848.6 8499.4 7036.8
5360.1 3751.6 2417.1 1398.9 629.3 206.1 0
3756 3977.3 4206.5 4423.1 4597.5 4712.8 4786.6 4831 4871.9 4927.1
5015 5140.4 5299.4 5477 5702.1 5975.9 6339.2 6805.6 7406.2 8065.6
8733.2 9293.6 9494.6 9281.7 8658.2 7683.3 6593.3 5444.1 4336.2 3306.4
2350.5 1523.2 920.3 522.9 257.7 102.3 0
3756 3944.3 4138.1 4318.7 4459.6 4556.6 4617.1 4646.1 4668.7 4699.2
4754.6 4841.1 4953.1 5069.9 5203.1 5352.3 5541.7 5789.4 6115.5 6462.8
6785.1 6994.4 6948.3 6623.7 6019.6 5202.8 4369.5 3553.1 2797.6 2138.8
1552.3 1051.9 677.7 416.8 222.8 92.4 0
3756 3911.4 4070 4214.4 4321.8 4400.3 4447.6 4461.1 4465.5 4471.2
4494 4541.6 4606.7 4662.9 4704.1 4728.6 4744.1 4773.3 4824.8 4860.1
4837 4695.1 4401.8 3965.8 3381 2722.3 2145.8 1662.1 1259 971.2
754.1 580.6 435.3 311 188.1 82.4 0
3756 3878.3 4001.2 4112.8 4198.4 4254.7 4280 4266.6 4229.7 4184.4
4139.7 4109.9 4095.9 4078.6 4046 3990.3 3913.4 3834.2 3760.5 3699.7
3633.4 3521.4 3335.8 3074 2734.2 2327.4 1961.5 1609.8 1274 1016.3
795 608.4 446.8 313.1 187.1 81.4 0
3756 3845.1 3932.6 4011.2 4074.9 4109.2 4112.3 4072 3993.9 3897.6
3785.6 3678.2 3584.8 3494 3388.2 3251.9 3083 2895.3 2696.4 2539.3
2429.8 2347.9 2269.8 2182.1 2087.3 1932.5 1777.1 1557.3 1288.8 1061.5
836 636.3 458.3 315.4 185.9 80.4 0
3756 3813.4 3868.5 3921.7 3969.1 3989.4 3973.7 3905.2 3787.2 3648.7
3494 3352.6 3234.4 3132.5 3032.4 2914.5 2773.8 2618.6 2453.7 2323.2
2236.6 2179.5 2138.2 2089.2 2014.2 1883.9 1754.2 1570.2 1348.2 1145.7
930.2 727.9 535.9 372.4 227.7 97.4 0
3756 3781.7 3804.3 3832.1 3863 3869.6 3835 3738.5 3580.5 3399.8
3202.6 3027 2884.1 2770.9 2676.5 2577.1 2464.6 2341.8 2211 2107.2
2043.5 2011.3 2006.6 1996.2 1941.2 1835.5 1731.3 1582.8 1407.4 1229.7
1024.5 819.4 613.3 429.5 269.5 114.6 0
3756 3751 3743.8 3749.6 3761.1 3762.5 3716.4 3598.9 3418.1 3214.8
3013.1 2854.5 2739.2 2654.2 2579.2 2492 2387.5 2270.8 2138.9 2014.2
1921.3 1870.8 1875.9 1880.9 1865.1 1826.1 1732.5 1579.7 1407.4 1243.8
1089.6 926.8 741.6 539 351 148.5 0
3756 3716.8 3684 3672.2 3677.9 3685.1 3654.4 3560.8 3408 3234.6
3066.4 2919.4 2790.1 2676.8 2569.9 2457.7 2334.9 2204.5 2074.8 1959
1857.1 1781.2 1740.8 1716.6 1693.8 1667.3 1611.4 1511.6 1385.1 1244.1
1084.2 923.9 741.1 545.1 358.9 158.5 0
3756 3689.2 3631.8 3602.7 3604.7 3625.2 3625.8 3571.3 3457 3307.1
3150 3000.1 2854.1 2714.7 2580.2 2446.2 2308.8 2169.9 2041 1930.8
1832 1756.4 1701.6 1659.5 1619.9 1574.8 1513.1 1429.8 1326.9 1204.2
1053.5 899.2 720.5 535 348.1 154.2 0
3756 3661.6 3579.5 3533.4 3531.5 3565.5 3597.2 3581.6 3506 3379.6
3233.6 3080.8 2918.4 2752.6 2590.8 2434.7 2282.7 2135.3 2007.5 1902.5
1807.1 1731.7 1662.5 1602.4 1545.8 1482.4 1414.6 1347.9 1268.6 1164.3
1022.6 874.6 699.8 524.9 337.3 149.9 0
3756 3636.7 3535.7 3475.7 3473.8 3527.2 3602.4 3644.5 3615.1 3504.1
3345.6 3172.9 2994.7 2813.6 2637.3 2468.1 2306.8 2154.9 2023.9 1918.1
1831.3 1768.2 1714.3 1658.1 1594.7 1513.4 1426.6 1344.2 1255.7 1145.3
1004.4 856.1 684.3 514 325 147.6 0
3756 3611.9 3492 3418.1 3416.2 3489.1 3607.6 3707.3 3724.3 3628.9
3457.7 3264.9 3071.1 2874.7 2683.7 2501.4 2330.9 2174.6 2040.6 1933.5
1855.7 1804.5 1765.9 1713.7 1643.4 1544.4 1438.4 1340.4 1242.7 1126.4
986.1 837.7 668.8 503 312.8 145.3 0
3756 3590.2 3453.4 3369.5 3363.9 3447.9 3596.9 3740.8 3794.2 3719.9
3547.2 3336.6 3130.7 2931.8 2740.2 2557.7 2385.4 2226.2 2089.6 1981.5
1900.9 1846 1810.6 1766.2 1703.6 1614.6 1513.7 1409.9 1303.8 1174.5
1021.9 866.8 693 501 302.4 144.9 0
3756 3568.4 3414.7 3320.8 3311.4 3407 3586.3 3774.1 3864.1 3810.8
3636.7 3408.4 3190.3 2989 2796.9 2614.2 2439.8 2278 2138.6 2029.4
1946.1 1887.4 1855.3 1818.6 1763.9 1684.9 1589 1479.5 1364.9 1222.5
1057.6 895.8 717.1 499 291.9 144.4 0
3756 3546.5 3379.7 3277.8 3263.1 3356.9 3542.9 3739 3848 3820.6
3670.1 3445.6 3220.6 3022.6 2837.2 2664.1 2497.2 2340 2202.9 2092.8
2002.8 1940.3 1901.7 1864.5 1810.4 1734.6 1636.6 1524.6 1403.8 1257.7
1089.5 923.2 740.1 490.9 269.5 127.4 0
3756 3524.7 3344.6 3235 3214.8 3307.1 3499.5 3704.2 3831.7 3830.3
3703.4 3482.9 3250.9 3056.3 2877.6 2714 2554.7 2401.9 2267.2 2156.2
2059.6 1993.3 1947.9 1910.5 1857.1 1784.3 1684.2 1569.6 1442.7 1292.9
1121.3 950.5 763.2 482.8 247.2 110.3 0
3756 3507.9 3317.6 3202.9 3176.5 3258.1 3429.7 3611.8 3726.1 3729.4
3620.7 3424 3206 3015.1 2848.2 2700.4 2558 2418.5 2291 2183.6
2094.8 2035 1992 1955 1901.8 1825.3 1720.2 1600.7 1470.9 1320.4
1146.4 976.9 783.2 525.5 287.1 127 0
3756 3490.8 3290.5 3170.9 3138 3209.1 3360 3519.4 3620.6 3628.5
3538.1 3365.2 3161.1 2973.7 2818.9 2686.9 2561.2 2435.1 2314.7 2211
2130 2076.6 2036.3 1999.4 1946.5 1866.2 1756.2 1631.8 1499 1347.9
1171.5 1003.2 803.1 568.2 327.2 143.8 0
3756 3477.2 3271.6 3148.4 3112.9 3176.6 3310.7 3446.7 3531.5 3536.8
3456.5 3301.9 3115.8 2937.5 2785.5 2656.2 2535.1 2413 2294.9 2197.1
2129.1 2084.1 2046.7 2009.9 1958 1877.3 1767.6 1642.9 1509.6 1360.6
1184.8 1015.5 819.5 596.1 361.8 157.8 0
3756 3463.5 3252.7 3125.9 3087.6 3144.2 3261.4 3374.1 3442.6 3445
3375.3 3238.6 3070.3 2901.4 2752.2 2625.3 2509 2391.1 2275.1 2183.3
2128.5 2091.6 2057 2020.4 1969.5 1888.4 1778.9 1653.9 1520.3 1373.3
1198 1027.9 836 624.1 396.4 171.8 0
3756 3452.8 3239.3 3110.5 3073 3127.9 3238.8 3340.7 3399.8 3399.9
3336.1 3212.4 3056.9 2892.6 2738.8 2601 2473.6 2347.2 2224.8 2138.6
2092.8 2062.5 2031.7 1994.8 1944.5 1865.8 1757.1 1633.9 1504 1359.7
1191.4 1018.7 831.9 622.4 393.5 168.3 0
3756 3442.1 3225.9 3095.2 3058.5 3111.8 3216.3 3307.1 3356.8 3354.6
3297 3186 3043.3 2883.8 2725.5 2576.8 2438.4 2303.2 2174.6 2093.9
2057 2033.4 2006.3 1969.1 1919.5 1843.1 1735.3 1614 1487.7 1346.2
1184.8 1009.2 828 620.5 390.6 164.6 0
3756 3432.3 3215.7 3086 3050.7 3105.2 3207.6 3296.1 3343.1 3339.5
3282.7 3179.5 3043.3 2884.9 2722.6 2563.9 2414.5 2268.5 2133.9 2056.2
2022.2 2002.1 1978.9 1942 1891.6 1813.7 1706.8 1587.5 1462.4 1322
1164.4 988.7 800.5 597.3 372.4 155.4 0
3756 3422.4 3205.5 3076.9 3042.9 3098.5 3199 3285 3329.4 3324.4
3268.6 3173 3043.3 2886.2 2719.7 2551.1 2390.8 2233.7 2093.1 2018.6
1987.3 1971 1951.5 1914.8 1863.6 1784.3 1678.4 1560.9 1437 1297.9
1144.1 968.3 772.8 573.9 354.3 145.9 0
3756 3410.1 3195.4 3070 3039.7 3097.4 3198.3 3283.3 3325.1 3317.9
3260.2 3170.9 3045.5 2888.4 2718.3 2543.9 2376.7 2211 2066.8 1993.3
1963.1 1948.6 1931.4 1893.9 1842 1758.4 1656.1 1540.8 1413.9 1275.6
1122.8 951.3 740.8 553.5 335.8 136.9 0
3756 3422.4 3205.5 3076.9 3042.9 3098.5 3199 3285 3329.4 3324.4
3268.6 3173 3043.3 2886.2 2719.7 2551.1 2390.8 2233.7 2093.1 2018.6
1987.3 1971 1951.5 1914.8 1863.6 1784.3 1678.4 1560.9 1437 1297.9
1144.1 968.3 772.8 573.9 354.3 145.9 0
3756 3432.3 3215.7 3086 3050.7 3105.2 3207.6 3296.1 3343.1 3339.5
3282.7 3179.5 3043.3 2884.9 2722.6 2563.9 2414.5 2268.5 2133.9 2056.2
2022.2 2002.1 1978.9 1942 1891.6 1813.7 1706.8 1587.5 1462.4 1322
1164.4 988.7 800.5 597.3 372.4 155.4 0
3756 3442.1 3225.9 3095.2 3058.5 3111.8 3216.3 3307.1 3356.8 3354.6
3297 3186 3043.3 2883.8 2725.5 2576.8 2438.4 2303.2 2174.6 2093.9
2057 2033.4 2006.3 1969.1 1919.5 1843.1 1735.3 1614 1487.7 1346.2
1184.8 1009.2 828 620.5 390.6 164.6 0
3756 3452.8 3239.3 3110.5 3073 3127.9 3238.8 3340.7 3399.8 3399.9
3336.1 3212.4 3056.9 2892.6 2738.8 2601 2473.6 2347.2 2224.8 2138.6
2092.8 2062.5 2031.7 1994.8 1944.5 1865.8 1757.1 1633.9 1504 1359.7
1191.4 1018.7 831.9 622.4 393.5 168.3 0
3756 3463.5 3252.7 3125.9 3087.6 3144.2 3261.4 3374.1 3442.6 3445
3375.3 3238.6 3070.3 2901.4 2752.2 2625.3 2509 2391.1 2275.1 2183.3
2128.5 2091.6 2057 2020.4 1969.5 1888.4 1778.9 1653.9 1520.3 1373.3
1198 1027.9 836 624.1 396.4 171.8 0
3756 3477.2 3271.6 3148.4 3112.9 3176.6 3310.7 3446.7 3531.5 3536.8
3456.5 3301.9 3115.8 2937.5 2785.5 2656.2 2535.1 2413 2294.9 2197.1
2129.1 2084.1 2046.7 2009.9 1958 1877.3 1767.6 1642.9 1509.6 1360.6
1184.8 1015.5 819.5 596.1 361.8 157.8 0
3756 3490.8 3290.5 3170.9 3138 3209.1 3360 3519.4 3620.6 3628.5
3538.1 3365.2 3161.1 2973.7 2818.9 2686.9 2561.2 2435.1 2314.7 2211
2130 2076.6 2036.3 1999.4 1946.5 1866.2 1756.2 1631.8 1499 1347.9
1171.5 1003.2 803.1 568.2 327.2 143.8 0
3756 3507.9 3317.6 3202.9 3176.5 3258.1 3429.7 3611.8 3726.1 3729.4
3620.7 3424 3206 3015.1 2848.2 2700.4 2558 2418.5 2291 2183.6
2094.8 2035 1992 1955 1901.8 1825.3 1720.2 1600.7 1470.9 1320.4
1146.4 976.9 783.2 525.5 287.1 127 0
3756 3524.7 3344.6 3235 3214.8 3307.1 3499.5 3704.2 3831.7 3830.3
3703.4 3482.9 3250.9 3056.3 2877.6 2714 2554.7 2401.9 2267.2 2156.2
2059.6 1993.3 1947.9 1910.5 1857.1 1784.3 1684.2 1569.6 1442.7 1292.9
1121.3 950.5 763.2 482.8 247.2 110.3 0
3756 3546.5 3379.7 3277.8 3263.1 3356.9 3542.9 3739 3848 3820.6
3670.1 3445.6 3220.6 3022.6 2837.2 2664.1 2497.2 2340 2202.9 2092.8
2002.8 1940.3 1901.7 1864.5 1810.4 1734.6 1636.6 1524.6 1403.8 1257.7
1089.5 923.2 740.1 490.9 269.5 127.4 0
3756 3568.4 3414.7 3320.8 3311.4 3407 3586.3 3774.1 3864.1 3810.8
3636.7 3408.4 3190.3 2989 2796.9 2614.2 2439.8 2278 2138.6 2029.4
1946.1 1887.4 1855.3 1818.6 1763.9 1684.9 1589 1479.5 1364.9 1222.5
1057.6 895.8 717.1 499 291.9 144.4 0
3756 3590.2 3453.4 3369.5 3363.9 3447.9 3596.9 3740.8 3794.2 3719.9
3547.2 3336.6 3130.7 2931.8 2740.2 2557.7 2385.4 2226.2 2089.6 1981.5
1900.9 1846 1810.6 1766.2 1703.6 1614.6 1513.7 1409.9 1303.8 1174.5
1021.9 866.8 693 501 302.4 144.9 0
3756 3611.9 3492 3418.1 3416.2 3489.1 3607.6 3707.3 3724.3 3628.9
3457.7 3264.9 3071.1 2874.7 2683.7 2501.4 2330.9 2174.6 2040.6 1933.5
1855.7 1804.5 1765.9 1713.7 1643.4 1544.4 1438.4 1340.4 1242.7 1126.4
986.1 837.7 668.8 503 312.8 145.3 0
3756 3636.7 3535.7 3475.7 3473.8 3527.2 3602.4 3644.5 3615.1 3504.1
3345.6 3172.9 2994.7 2813.6 2637.3 2468.1 2306.8 2154.9 2023.9 1918.1
1831.3 1768.2 1714.3 1658.1 1594.7 1513.4 1426.6 1344.2 1255.7 1145.3
1004.4 856.1 684.3 514 325 147.6 0
3756 3661.6 3579.5 3533.4 3531.5 3565.5 3597.2 3581.6 3506 3379.6
3233.6 3080.8 2918.4 2752.6 2590.8 2434.7 2282.7 2135.3 2007.5 1902.5
1807.1 1731.7 1662.5 1602.4 1545.8 1482.4 1414.6 1347.9 1268.6 1164.3
1022.6 874.6 699.8 524.9 337.3 149.9 0
3756 3689.2 3631.8 3602.7 3604.7 3625.2 3625.8 3571.3 3457 3307.1
3150 3000.1 2854.1 2714.7 2580.2 2446.2 2308.8 2169.9 2041 1930.8
1832 1756.4 1701.6 1659.5 1619.9 1574.8 1513.1 1429.8 1326.9 1204.2
1053.5 899.2 720.5 535 348.1 154.2 0
3756 3716.8 3684 3672.2 3677.9 3685.1 3654.4 3560.8 3408 3234.6
3066.4 2919.4 2790.1 2676.8 2569.9 2457.7 2334.9 2204.5 2074.8 1959
1857.1 1781.2 1740.8 1716.6 1693.8 1667.3 1611.4 1511.6 1385.1 1244.1
1084.2 923.9 741.1 545.1 358.9 158.5 0
3756 3751 3743.8 3749.6 3761.1 3762.5 3716.4 3598.9 3418.1 3214.8
3013.1 2854.5 2739.2 2654.2 2579.2 2492 2387.5 2270.8 2138.9 2014.2
1921.3 1870.8 1875.9 1880.9 1865.1 1826.1 1732.5 1579.7 1407.4 1243.8
1089.6 926.8 741.6 539 351 148.5 0
3756 3781.7 3804.3 3832.1 3863 3869.6 3835 3738.5 3580.5 3399.8
3202.6 3027 2884.1 2770.9 2676.5 2577.1 2464.6 2341.8 2211 2107.2
2043.5 2011.3 2006.6 1996.2 1941.2 1835.5 1731.3 1582.8 1407.4 1229.7
1024.5 819.4 613.3 429.5 269.5 114.6 0
3756 3813.4 3868.5 3921.7 3969.1 3989.4 3973.7 3905.2 3787.2 3648.7
3494 3352.6 3234.4 3132.5 3032.4 2914.5 2773.8 2618.6 2453.7 2323.2
2236.6 2179.5 2138.2 2089.2 2014.2 1883.9 1754.2 1570.2 1348.2 1145.7
930.2 727.9 535.9 372.4 227.7 97.4 0
3756 3845.1 3932.6 4011.2 4074.9 4109.2 4112.3 4072 3993.9 3897.6
3785.6 3678.2 3584.8 3494 3388.2 3251.9 3083 2895.3 2696.4 2539.3
2429.8 2347.9 2269.8 2182.1 2087.3 1932.5 1777.1 1557.3 1288.8 1061.5
836 636.3 458.3 315.4 185.9 80.4 0
3756 3878.3 4001.2 4112.8 4198.4 4254.7 4280 4266.6 4229.7 4184.4
4139.7 4109.9 4095.9 4078.6 4046 3990.3 3913.4 3834.2 3760.5 3699.7
3633.4 3521.4 3335.8 3074 2734.2 2327.4 1961.5 1609.8 1274 1016.3
795 608.4 446.8 313.1 187.1 81.4 0
3756 3911.4 4070 4214.4 4321.8 4400.3 4447.6 4461.1 4465.5 4471.2
4494 4541.6 4606.7 4662.9 4704.1 4728.6 4744.1 4773.3 4824.8 4860.1
4837 4695.1 4401.8 3965.8 3381 2722.3 2145.8 1662.1 1259 971.2
754.1 580.6 435.3 311 188.1 82.4 0
3756 3944.3 4138.1 4318.7 4459.6 4556.6 4617.1 4646.1 4668.7 4699.2
4754.6 4841.1 4953.1 5069.9 5203.1 5352.3 5541.7 5789.4 6115.5 6462.8
6785.1 6994.4 6948.3 6623.7 6019.6 5202.8 4369.5 3553.1 2797.6 2138.8
1552.3 1051.9 677.7 416.8 222.8 92.4 0
3756 3977.3 4206.5 4423.1 4597.5 4712.8 4786.6 4831 4871.9 4927.1
5015 5140.4 5299.4 5477 5702.1 5975.9 6339.2 6805.6 7406.2 8065.6
8733.2 9293.6 9494.6 9281.7 8658.2 7683.3 6593.3 5444.1 4336.2 3306.4
2350.5 1523.2 920.3 522.9 257.7 102.3 0
3756 4008.3 4274.9 4535.9 4740.3 4869.6 4950.2 4996.9 5044.4 5103.4
5187.6 5305.2 5458.4 5634.4 5853 6168.2 6619.3 7210 7951.7 8833.5
9890.8 11001.5 11986.2 12684.1 12858.5 12124.1 11085.1 9848.6 8499.4 7036.8
5360.1 3751.6 2417.1 1398.9 629.3 206.1 0
3756 4039.3 4343.4 4648.9 4883.2 5026.6 5113.8 5162.8 5216.8 5279.5
5360.2 5469.8 5617.5 5791.9 6003.8 6360.5 6899.5 7614.4 8497.2 9601.3
11048.3 12709.5 14477.9 16086.4 17058.6 16564.9 15576.9 14253.1 12662.6 10767.3
8369.7 5980 3913.9 2275.1 1001 309.9 0
